End Effectors
RM4 - 60mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

RM4-60-R07

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 22.08
Maximum Static Product Load (lb) 1000.0
Width (in) 20.0
Weight (lb) 34.2
Tube Diameter (in) 2.36
Weight (kg) 15.5
Length (mm) 560.8
Robot Interface Dowel Holes (qty/size) (mm) (2) 12
Robot Interface Thru Holes (qty/size) (mm) (6) 13
Tube Diameter (mm) 60
Width (mm) 508.0
Maximum Static Product Load (kg) 453.6
Tube Size 60B
Product Function Robotic Tooling
Material Aluminum
Robot Interface Bolt Pattern R07: 200mm Bolt Circle
Product Type Mid Mount
Product Series RM4
DistributorGroup End Effectors
Back to Top