Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RP-15P Series of double wedge, parallel grippers are designed for rugged use and high gripforces in compact spaces.

RP-17

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Weight (lb) 2.2
Pressure Range (psi) 40-100 psi
Cylinder Bore (in) 1.813
Stroke (in) 0.75
accuracy_in_english 0.003
Grip Force (lbf) 220
Maximum Finger Length (in) 5
Stroke (mm) 19.1
Cylinder Bore (mm) 46.0502
Maximum Finger Length (mm) 127
Repeatability (±mm) 0.03
Imperial or Metric Product Imperial
Grip Force (N) 979
Weight (kg) 1
Product Type 2 Jaw Parallel
Spring Assist Optional
Special Feature High Impact Force
Number of Jaws 2
DistributorGroup Robohand Gripping Solutions
Product Series RP
Temp Range Viton -30° to 150°C (-20° to 300°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Jaw Operation Synchronous
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.18
Product Accessories
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-005
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-042V
SERVICE KIT FOR RP-17-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-042
SEAL KIT,RP-17
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-002
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-072
Soporte sensor diám.8 mm RP-17M/18M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top