Grippers
Destaco’s RP-15P Series of double wedge, parallel grippers are designed for rugged use and high gripforces in compact spaces.

RP-18

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 400
accuracy_in_english 0.003
Maximum Finger Length (in) 8
Pressure Range (psi) 40-100 psi
Cylinder Bore (in) 2.5
Stroke (in) 1.25
Weight (lb) 7.7
Repeatability (±in) 0.001
Repeatability (±mm) 0.03
Stroke (mm) 31.8
Cylinder Bore (mm) 63.5
Maximum Finger Length (mm) 203
Imperial or Metric Product Imperial
Grip Force (N) 1779
Weight (kg) 3.5
Special Feature High Impact Force
Product Function Gripping
Product Type 2 Jaw Parallel
Number of Jaws 2
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Synchronous
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Spring Assist Optional
Actuation (Open/Closed) (Sec) 0.22
Product Series RP
Product Accessories
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-005
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-043V
VITON SEAL KIT (ROBOHAND)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-002
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-072
Soporte sensor diám.8 mm RP-17M/18M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-043
SEAL KIT,RP-18
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top