Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RP-25P Series of double wedge, parallel grippers are designed for precision and high gripforces using long finger lengths.

RP-25P

Visit Product Series:
CAD
Product Details Unit View:
accuracy_in_english 0.001
Cylinder Bore (in) 1
Maximum Finger Length (in) 4.0
Stroke (in) 1.13
Pressure Range (psi) 5-100 psi
Grip Force (lbf) 80.0
Repeatability (±in) 0.0005
Weight (lb) 1.0
Grip Force (N) 356.0
Imperial or Metric Product Imperial
Stroke (mm) 28.7
accuracy_mm_metric 0.03
Maximum Finger Length (mm) 102.0
Repeatability (±mm) 0.01
Cylinder Bore (mm) 25.4
Weight (kg) 0.45
Actuation (Open/Closed) (Sec) 0.21
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP-P_Maintenance.pdf
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Number of Jaws 2.0
Product Type 2 Jaw Parallel
Special Feature Precision
Product Series RP-P
PublishedDate 1674589717000
Product Accessories
OSMK-004
Soporte sensor RP-100PM/25PM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-046V
SEAL KIT,RP-25P,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-046
SEAL KIT,RP-25P
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top