Grippers
Destaco’s RPL-3 Series of low profile, parallel grippers are designed for small parts handling and available in 4 sizes.

RPL-2M

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 5-100 psi
Repeatability (±in) 0.001
Cylinder Bore (in) 0.44
Stroke (in) 0.5
Weight (lb) 0.2
Maximum Finger Length (in) 3
Grip Force (lbf) 26
Stroke (mm) 12.7
Cylinder Bore (mm) 11.1
Imperial or Metric Product Metric
Repeatability (±mm) 0.03
Weight (kg) 0.09
Grip Force (N) 116
Maximum Finger Length (mm) 76
accuracy_mm_metric 0.05
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 120°C (-20° to 250°F)
Product Series RPL/RPLC
Special Feature Low pressure application
Temp Range Standard -35° to 80°C (-30° to 180°F)
PRODUCT_WEIGHT_LBS 0.2
Product Type 2 Jaw Parallel
Product Function Gripping
283-HTS_TARIFF_CODE 84799080
PRODUCT_WEIGHT_KG 0.0900
Number of Jaws 2
Jaw Operation Non-Synchronous Available
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPL_Maintenance.pdf
Actuation (Open/Closed) (Sec) 0.13
Back to Top