Grippers
Destaco’s RPM-1M Series of micro parallel grippers feature 2 jaw precision and are suited for small and delicate parts.

RPM-2M

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.19
Repeatability (±in) 0.001
Weight (lb) 0.2
Maximum Finger Length (in) 1.5
Grip Force (lbf) 8.0
Cylinder Bore (in) 0.39
Pressure Range (psi) 40-100 psi
Cylinder Bore (mm) 10
Stroke (mm) 4.8
Maximum Finger Length (mm) 38.0
Grip Force (N) 36.0
Repeatability (±mm) 0.03
Weight (kg) 0.03
Imperial or Metric Product Metric
accuracy_mm_metric 0.05
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPM_Maintenance.pdf
PRODUCT_WEIGHT_LBS 0.2
283-HTS_TARIFF_CODE 84798997
Product Type 2 Jaw Parallel
Temp Range Viton -30° to 120°C (-20° to 250°F)
PublishedDate 1675200061000
Temp Range Standard -35° to 80°C (-30° to 180°F)
PRODUCT_WEIGHT_KG 0.0300
Number of Jaws 2.0
Actuation (Open/Closed) (Sec) 0.1
Product Function Gripping
Product Series RPM/RPMC
Special Feature Miniature
DistributorGroup Robohand Gripping Solutions
Back to Top