Grippers
Destaco’s RPW-625-1 Series of 2-jaw, wide body parallel grippers are designed for handling large parts that require long fingers.

RPW-625M-1

The RPW is designed for handling large size parts that require long finger grip designs. The rack and pinion synchronizer delivers smooth and accurate operation while the rugged design provides long operation life.
  • Excellent jaw support throughout the full body of the gripper
  • High grip forces
  • High accuracy and repeatibality
Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 40-100 psi
Repeatability (±in) 0.001
Grip Force (lbf) 240.0
Maximum Finger Length (in) 15.0
Stroke (in) 2.0
Cylinder Bore (in) 1.63
Weight (lb) 6.5
Cylinder Bore (mm) 41.3
Maximum Finger Length (mm) 381.0
Imperial or Metric Product Metric
Repeatability (±mm) 0.03
accuracy_mm_metric 0.08
Grip Force (N) 1068.0
Stroke (mm) 50.8
Weight (kg) 2.95
283-HTS_TARIFF_CODE 84799080
Download the Service Manual /assets/documents/pdf/service_manuals/RPW_Maintenance-3838.pdf
PRODUCT_WEIGHT_KG 2.9500
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Number of Jaws 2.0
Jaw Operation Non-Synchronous Available
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.52
Special Feature Heavy Duty
Product Type 2 Jaw Parallel
PRODUCT_WEIGHT_LBS 6.5
DistributorGroup Robohand Gripping Solutions
Product Series RPW
Back to Top