Grippers
Destaco’s RUA Series of grippers are designed for use in confined spaces, combining large opening angle with a high torque.

RUA-162M

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 4.72
Repeatability (±in) 0.0008
accuracy_in_english 0.003
Pressure Range (psi) 30-100
Grip Force (lbf) 853.0
Maximum Finger Length (in) 11.0
Weight (lb) 14.8
Displacement (in³) 19.7
Cylinder Bore (mm) 120
Maximum Finger Length (mm) 280.0
Displacement (cm³) 322.0
Imperial or Metric Product Metric
Grip Force (N) 3790.0
Weight (kg) 6.7
Repeatability (±mm) 0.03
accuracy_mm_metric 0.08
Pressure Range (bar) 2-7
PublishedDate 1675195313000
Actuation Time (close) (Sec) 0.8
Actuation (Open/Closed) (Sec) 0.8
Actuation Time (Open) (Sec) 0.8
Special Feature Heavy Duty
Product Series RUA
DistributorGroup Robohand Gripping Solutions
Opening Angle (deg) 34.4
Opening Per Jaw (degrees) 17.2
Product Function Gripping
Number of Jaws 2.0
Product Type 2 Jaw Angular
Protection Class IP54
Spring Assist Optional
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Accessories
SLKT-336
SEAL KIT,HYDRAULIC,RIP162(C),163(C),160 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-335
SEAL KIT,RIP162(C),163(C),160 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-335V
SEAL KIT,VITON,RIP162(C),163(C),160 SERIES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-336V
VITON SEAL KIT HYDR,RIP162,162C,163,163C
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KT15
Sensor inductivo para KH2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top