End Effectors
Ø60mm 25mm Engineered Breakaway Boom Spacers

STB0025-BA-800

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 0.98
Weight (lb) 0.18
Breakaway Torque (ft lb) 590
Breakaway Torque (Nm) 800
Length (mm) 25
Weight (kg) 0.08
Breakaway Torque (Nm) 800
283-HTS_TARIFF_CODE 76169990
DistributorGroup End Effectors
Product Type Breakaway Boom
Product Function Robotic Tooling
Product Series STB
Back to Top