End Effectors

STV0100-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.6
Diameter (in) 0.98
Length (in) 3.35
Length (mm) 85
Weight (kg) 0.26
Diameter (mm) 25
Product Series STV
Product Type Single End Extensions
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top