Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TBC-60-00
TBC-60-00
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
550.0
Tube Diameter (in)
2.36
Weight (lb)
2.0
max_static_clamp_load_metric
746.0
Tube Diameter (mm)
60
Weight (kg)
0.92
Maximum Static Clamp Load (Nm)
746.0
Product Series
TBC
283-HTS_TARIFF_CODE
76109090
DistributorGroup
End Effectors
Product Type
Mount, Mid Flange
Product Function
Robotic Tooling
Tube Size
60B
Material
Aluminum
Back to Top