Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TPMS-90
TPMS-90
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
3.54
Weight (lb)
4.2
Maximum Static Clamp Load (ft lb)
550.0
Tube Diameter (mm)
90
Weight (kg)
1.93
Maximum Static Clamp Load (Nm)
746.0
max_static_clamp_load_metric
746.0
Material
Steel
Product Function
Robotic Tooling
Tube Size
90B
Product Series
TPM
DistributorGroup
End Effectors
Product Type
Clamp Mount
283-HTS_TARIFF_CODE
84799070
Back to Top