End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B10N-18F

Visit Product Series:
CAD
Product Details Unit View:
Diameter (in) 0.43
Cup Size 0.39 in
Weight (oz) 0.11
Weight (g) 3.4
Diameter (mm) 10.9
Cup Size 10 mm
Mount 1/8 G Female
Holding Capacity - Vertical Lift (lbf) 0.87
Product Function Robotic Tooling
Product Series VC-B
Product Type Micro Bellows
Holding Capacity - Vertical Lift (kg) 0.39
Material Nitrile
DistributorGroup End Effectors
Durometer A50 (Black)
Shape Round
Back to Top