End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B15N-18M

Visit Product Series:
CAD
Product Details Unit View:
Cup Size 0.59 in
Diameter (in) 0.63
Weight (oz) 0.12
Weight (g) 3.7
Diameter (mm) 16
Cup Size 15 mm
Holding Capacity - Vertical Lift (kg) 0.57
Durometer A50 (Black)
Holding Capacity - Vertical Lift (lbf) 1.25
Shape Round
Mount 1/8 G Male
Product Type Micro Bellows
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Series VC-B
Material Nitrile
Back to Top