End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B20S-18F

Visit Product Series:
CAD
Product Details Unit View:
Weight (oz) 0.2
Diameter (in) 0.88
Cup Size 0.79 in
Weight (g) 6.2
Cup Size 20 mm
Diameter (mm) 22.4
DistributorGroup End Effectors
Product Type Micro Bellows
Product Function Robotic Tooling
Shape Round
Holding Capacity - Vertical Lift (lbf) 2.25
Product Series VC-B
Holding Capacity - Vertical Lift (kg) 1.02
Material Silicone
Mount 1/8 G Female
Durometer A50 (Orange)
Back to Top