End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B20S-18M

Visit Product Series:
CAD
Product Details Unit View:
Cup Size 0.79 in
Diameter (in) 0.88
Weight (oz) 0.2
Weight (g) 6.2
Cup Size 20 mm
Diameter (mm) 22.4
Product Type Micro Bellows
Mount 1/8 G Male
Material Silicone
Shape Round
Product Series VC-B
Holding Capacity - Vertical Lift (kg) 1.02
Durometer A50 (Orange)
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (lbf) 2.25
Product Function Robotic Tooling
Back to Top