End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B40S-18M

Visit Product Series:
CAD
Product Details Unit View:
Cup Size 1.57 in
Weight (oz) 0.6
Diameter (in) 1.69
Weight (g) 18.7
Cup Size 40 mm
Diameter (mm) 42.9
Product Series VC-B
DistributorGroup End Effectors
Material Silicone
Durometer A50 (Orange)
Holding Capacity - Vertical Lift (lbf) 8.75
Mount 1/8 G Male
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (kg) 3.97
Product Type Micro Bellows
Shape Round
Back to Top