End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B40V-18M

Visit Product Series:
CAD
Product Details Unit View:
Cup Size 1.57 in
Weight (oz) 0.6
Diameter (in) 1.69
Diameter (mm) 42.9
Cup Size 40 mm
Weight (g) 18.7
Holding Capacity - Vertical Lift (kg) 3.97
Material Viton
Mount 1/8 G Male
Shape Round
Holding Capacity - Vertical Lift (lbf) 8.75
Product Series VC-B
Durometer A50 (Gray)
DistributorGroup End Effectors
Product Type Micro Bellows
Product Function Robotic Tooling
Back to Top