End Effectors
Destaco’s VC-BM Series of micro, round multi-bellows vacuum cups are used on dry, angled, curved, and bumpy surfaces.

VC-BM20S-18M

Visit Product Series:
CAD
Product Details Unit View:
Diameter (in) 0.79
Weight (oz) 0.17
Cup Size 0.79 in
Diameter (mm) 20.1
Cup Size 20 mm
Weight (g) 5.3
Product Function Robotic Tooling
Product Series VC-BM
Durometer A50 (Orange)
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (kg) 0.68
Material Silicone
Shape Round
Mount 1/8 G Male
Product Type Micro Multi-Bellows
Holding Capacity - Vertical Lift (lbf) 1.5
Back to Top