End Effectors
Destaco’s VC-BM Series of micro, round multi-bellows vacuum cups are used on dry, angled, curved, and bumpy surfaces.

VC-BM50N-18F

Visit Product Series:
CAD
Product Details Unit View:
Diameter (in) 1.97
Weight (oz) 1.05
Cup Size 1.97 in
Cup Size 50 mm
Weight (g) 32.7
Diameter (mm) 50
Product Type Micro Multi-Bellows
Product Series VC-BM
Material Nitrile
Shape Round
DistributorGroup End Effectors
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (kg) 4.37
Durometer A50 (Black)
Holding Capacity - Vertical Lift (lbf) 9.63
Mount 1/8 G Female
Back to Top