End Effectors
Destaco’s VC-F Series of micro, round flatfoot vacuum cups are used on moderately flat to medium contour, dry surfaces.

VC-F20S-18F

Visit Product Series:
CAD
Download
Product Details Unit View:
Cup Size 0.79 in
Weight (oz) 0.25
Diameter (in) 0.87
Cup Size 20 mm
Weight (g) 7.8
Diameter (mm) 22.1
Shape Round
Holding Capacity - Vertical Lift (kg) 1.47
Product Series VC-F
Mount 1/8 G Female
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (lbf) 3.25
Material Silicone
Durometer A50 (Orange)
Product Function Robotic Tooling
Product Type Micro Flat
Back to Top