output_shaft_dia_in_english
1.625
Internal Inertia (lb-in²)
45.0
Height To Mounting Surface (in)
11.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.274
center_distance_in_english
2.375
output_thrust_axial_capacity_lb_english
2277.0
mounting_surface_diameter_in_english
3.38
Output Shaft Diameter (in)
1.625
Output Thrust/Axial Capacity (lb)
2277.0
output_overturning_moment_capacity_inlb_english
6951.0
Internal Inertia (lb-in²)
45.0
maximum_torque_inlb_english
2757.0
output_radial_capactiry_lb_english
1986.0
Output Overturning Moment Capacity (in-lb)
6951.0
b10_torque_capacity_inlb_english
2360.0
height_t0_mounting_surface_in_english
11.0
Center Distance (in)
2.375
Maximum Torque (in-lb)
2757.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
26.505
Mounting Surface Diameter (in)
3.38
Output Radial Capacity (lb)
1986.0
B10 Torque Capacity (in-lb)
2360.0
Internal Inertia (kgm²)
0.0132
mounting_surface_diameter_mm_metric
85.852
output_radial_capactiry_n_metric
8838.0
Height To Mounting Surface (mm)
279.4
Output Shaft Diameter (mm)
41.275
Imperial or Metric Product
Imperial
Output Overturning Moment Capacity (Nm)
785.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00096
Internal Inertia (kgm²)
0.0132
height_t0_mounting_surface_mm_metric
279.4
output_overturning_moment_capacity_nm_metric
785.0
Output Thrust/Axial Capacity (N)
10133.0
Maximum Torque (Nm)
312.0
center_distance_mm_metric
60.325
b10_torque_capacity_nm_metric
267.0
Maximum Torque (Nm)
312.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.008
output_thrust_axial_capacity_n_metric
10133.0
B10 Torque Capacity (Nm)
267.0
output_shaft_dia_mm_metric
41.275
Mounting Surface Diameter (mm)
85.9
Output Radial Capacity (N)
8838.0
Center Distance (mm)
60.3