Straight Line Action Clamps

DESTACO Straight-Line Action Clamps are manufactured in a variety of models to accommodate a wide range of load ratings (100–16,000lbf. [445N-71,2kN]). The push/pull handle is easy to operate and moves the plunger of the clamp in and out along its axis. Almost all of these clamps can be locked in two positions, allowing you to use them as either push or pull clamps. Several base mounting options are available. Some models have threaded bodies for thru-hole mounting. Many models also come equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition in maintained and protect against unintentional opening. DESTACO has a wide range of Straight-line Action Clamps in Standard, Precision, Stainless Steel, Threaded Body, and Heavy Duty designs.

 

Features

  • Easy to operatepush pull handle allows the plunger to move in and out along its axis.
  • Can be locked in two positions allowing you to use them as either push or pull clamps
  • Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models lock in the open position.

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question