Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Hydraulic Clamping
Hydraulic Workholding
Hydraulic Workholding-031
031-L-4000 - Clamping Arm 4000 Series
031-L-4000 - Clamping Arm 4000 Series
Email product details
Visit Product Series:
Hydraulic Workholding-031
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
8.43
Weight (lb)
1.8
Product Application
CLAMPING
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Hydraulic Stronghold Select Clamp Arm
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
031 Series
031-L-475 - Assy Stronghold Select Clamp Arm Long 475 Lbs
Add to quote
Explore
031 Series
031-S-1100 - Assy Stronghold Select Clamp Arm Standard 1100 Lbs
Add to quote
Explore