
Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)4.1338582677
- Height To Mounting Surface (in)5.688976378
- Mounting Surface Diameter (in)7.0
- Output Overturning Moment Capacity (in-lb)3180.0
- Output Radial Capacity (lb)910.0
- Output Shaft Diameter (in)1.26
- Output Thrust/Axial Capacity (lb)2270.0
- Ratios (Std)4:1 - 18:1
- Supplied?No
Product Information
- BrandCamco
- Product TypeRotary Servo Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRSD_Servo_Indexer.tif%2Frename%2FRSD_Servo_Indexer.png&w=3840&q=75)