
Unit View
Dimensions / Applications
- Length (in)2.85
- Weight (lb)0.1
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)0.89
- Height Under Clamp Arm (in)0.35
- Maximum Holding Capacity (lbf)60
- Supplied?No
Product Information
- Accessories205943-M|205943-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly205943
- Spindle Included?No
Related Products
205 Series
SS 205-Uss ClampHold-Down Action
%3Afill(white)%2Fcatsy.1004%2F205-SR.jpg%2Frename%2F205-SR.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F205-USS.jpg%2Frename%2F205-USS.png&w=3840&q=75)