
Unit View
Dimensions / Applications
- Length (in)0.89
- Weight (lb)0.0110231
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)0.25
- Supplied?No
Product Information
- Accessory TypeHex-Head Spindle - Stainless Steel
- BrandDESTACO
- Product TypeHex-Head Stainless Steel Spindle
- Series Used On202|205|215|206|6001|602
- Spindle Included?No
- Standard MaterialStainless Steel
- Used With Model/Series202-SS|205-USS|205-SSS|215-USS|206-SS|206-HSS|6001-MSS|602-MMSS
%3Afill(white)%2Fcatsy.1004%2FHex_Head_Spindle.jpg%2Frename%2FHex_Head_Spindle.png&w=3840&q=75)