
Unit View
Dimensions / Applications
- Length (in)2.74
- Weight (lb)0.1
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)0.93
- Height Under Clamp Arm (in)0.75
- Maximum Holding Capacity (lbf)100
- Supplied?No
Product Information
- Accessories205943-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleHigh U-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly205943
- Spindle Included?No
Related Products
210 Series
210-S - Flanged Base, Solid Bar
%3Afill(white)%2Fcatsy.1004%2F206-SS.jpg%2Frename%2F206-SS.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F210-S.jpg%2Frename%2F210-S.png&w=3840&q=75)