Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Clamping Accessories
Clamp Accessories
461203 - SPINDEL IMPERIAL 5/16-18x31
461203 - SPINDEL IMPERIAL 5/16-18x31
Email product details
Visit Product Series:
Clamp Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
1.22
Weight (lb)
0.04
Product Application
CLAMPING
Technical Details
Cap Width (in)
0.5
Thread (in)
51618
Supplied?
No
Product Information
Accessory Type
Hex-Head Spindle
Brand
DESTACO
Product Type
Hex-Head Spindle
Series Used On
5131
Spindle Included?
No
Used With Model/Series
5131|5131-B|5131-R|5131-BR
CAD / Download
Resources
FAQs
Articles
Related Products
Clamp Accessories
491203 - (1)EA 484203 & 470104
Add to quote
Explore
Clamp Accessories
527203 - 235111 SPINDLE & (2) 470104
Add to quote
Explore