Destaco Logo
601-OSS - Straight Line Action Clamp

601-OSS - Straight-Line Action Clamp

Visit Product Series:

Straight Line Action Clamps-601

Unit View

Dimensions / Applications

  • Length (in)2.86
  • Weight (lb)0.2
  • Preferred MarketGlobal
  • Product ApplicationCLAMPING

Technical Details

  • Maximum Holding Capacity (lbf)100
  • Plunger Height (in)0.5
  • Plunger Travel (in)0.63
  • Imperial or Metric ProductImperial
  • PlungerExternal Thread
  • Plunger Thread1/4-20
  • Supplied?No

Product Information

  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp
  • Spindle Included?No
  • Standard MaterialStainless Steel

Related Products