
Unit View
Dimensions / Applications
- Weight (lb)2.12
Technical Details
- Bore Size (in)0.79
- Exerting Force (lbf)302.0
- Exerting Force @ 5.5 bar [80 PSI] (lbf)302 lb-ft
- Maximum Holding Capacity (lbf)450.0
- Maxmum Holding Capacity (lb)450.0
- Pull Stroke (in)0.37 in
- Air Port size1/8 NPT
- Supplied?No
Product Information
- Accessories810169|8EA-109-1|CABL-010|CABL-013
- BrandDESTACO
- Handle ColorRed
- Product TypePneumatic Latch Clamp
- Spindle Included?No
- Standard MaterialSteel
%3Afill(white)%2Fcatsy.1004%2F8331-H%2BPneumatic%2BPull%2BClamp.jpg%2Frename%2F8331-H%2BPneumatic%2BPull%2BClamp.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4071487469%2F8331%2BPneumatic%2BPull%2BClamp%2B-%2B18872.jpg%2Frename%2F8331%2BPneumatic%2BPull%2BClamp%2B-%2B18872.png&w=3840&q=75)