Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Swing Clamps
Pneumatic Swing Clamps-Accessories
9550150 - STANDARD CLAMP ARM FOR 9550
9550150 - STANDARD CLAMP ARM FOR 9550
Email product details
Visit Product Series:
Pneumatic Swing Clamps-Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.46
Weight (lb)
0.18
Product Application
CLAMPING
Technical Details
Arm Length (in)
2.56
Arm (Arm)
Single [ fr_FR ] ; einseitig [ de_DE ] ; Single [ en_US ] ; Single [ zh_CN ]
Supplied?
No
Product Information
Accessory Type
Clamping Arm
Brand
DESTACO
Product Type
Clamping Arm
Series Used On
9500
Spindle Included?
No
Used With Model/Series
9550-2
CAD / Download
Resources
FAQs
Articles
Related Products
Swing Clamp Accessories
9550153 - LONG CLAMP ARM FOR 9550-2
Add to quote
Explore
Swing Clamp Accessories
9540150 - STANDARD CLAMP ARM FOR 9530-2 AND 9540-2
Add to quote
Explore