Destaco Logo
CPI-DC-6060B-45 - Low Profile Transition Bracket, 45° Angular (60mm to 60mm)

CPI-DC-6060B-45B/B Connector 60 - 60 X 45 Degrees

Unit View

Dimensions / Applications

  • Weight (lb)3.8
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)550.0
  • Tube Combinations (in)2.36 / 2.36
  • Supplied?No
  • Tube Size60B / 60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeElbow Bracket
  • Spindle Included?No

Related Products