Destaco Logo
CPI-PST-10-250 : PST Steel Tubing,  1 inch Diameter - 250mm Long

CPI-PST-10-250 - Plain Steel Tube 1 inch Diameter - 250mm Long

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)9.84
  • Weight (lb)0.99

Technical Details

  • Diameter (in)1.0
  • Wall Thickness (in)0.125
  • Linear Deflection0.9 mm (0.003") @ 50lb/12.00"
  • Supplied?No
  • Torsional Twist.001° @ 100 ft-lb
  • Tube Size1.00 in
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypePlain Steel Tube
  • Spindle Included?No