
Visit Product Series:
Angular Grippers-DCT-CT / CTUnit View
Dimensions / Applications
- Length (in)4.65
- Weight (lb)1.26
- Product ApplicationGRIPPING
- Protection ClassIP43
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)0.98
- Displacement (in³)0.909
- Grip Force (lbf)45.0
- Maximum Finger Length (in)4.75
- Pressure Range (psi)60-100
- Repeatability (±in)0.002
- Imperial or Metric ProductMetric
- Spring AssistYes
- Supplied?No
Product Information
- AccessoriesKP-DCT-25-BR|SLKT-162|SLKT-162V|SDCT25-32|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008
- BrandRobohand
- Direct ConnectYes
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDCT%2BFamily.tif%2Frename%2FDCT%2BFamily.png&w=3840&q=75)