Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Pedestal Hold Tables
HTW-1200-600 - HTW - Pass Through Table Weldment
HTW-1200-600 - HTW - Pass Through Table Weldment
Email product details
Visit Product Series:
Bodybuilder End Effector-Pedestal Hold Tables
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
26.46
Technical Details
Supplied?
No
Tube Size
45B or 60B
Product Information
Brand
DESTACO
Material
Steel
Product Type
Pass-Through Table Weldment
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Pedestal Hold Tables
HTW-1400-900 - HTW - Pass Through Table Weldment
Add to quote
Explore
Pedestal Hold Tables
HTW-1200-400 - HTW - Pass Through Table Weldment
Add to quote
Explore