Destaco Logo

BAG GRIPPERS - DPS

DPS15-1P-0002-00000-A : Bag Gripper, Base Model

DPS15-1P-0002-00000-ABag Gripper - Base Model, 15kg, No Add-on's, Assembled, 160mm, straight tine

Visit Product Series:

Bag Grippers-DPS

Unit View

Dimensions / Applications

  • Weight (lb)45.8

Technical Details

  • Maximum Bag Size21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeDestaco Bag Gripper
  • Spindle Included?No