Destaco Logo
Default Image

RN-12M - Non Rotating Rod Cylinder

Visit Product Series:

Feed Escapements-RN

Unit View

Dimensions / Applications

  • Weight (lb)0.85
  • Product ApplicationPOSITIONING

Technical Details

  • Max Air Pressure (PSI)100
  • Stroke (in)1
  • Thrust Force (lbf)50
  • Imperial or Metric ProductMetric Version
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • BrandDESTACO
  • Product TypeFeed Escapement - Single Finger
  • Spindle Included?No

Related Products