Destaco Logo

PARALLEL ROTARY INDEX DRIVES WITH WHOLE OR FRACTIONAL STOPS – P SERIES

512P3H40-180 - Parallel - Index Drives

Visit Product Series:

Mechanical Rotary Indexers-P

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)5.979
  • Height To Mounting Surface (in)7.5
  • Internal Inertia (lb-in²)56.0
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)3.358
  • Maximum Torque (in-lb)6119.0
  • Mounting Surface Diameter (in)3.25
  • Output Overturning Moment Capacity (in-lb)6951.0
  • Output Radial Capacity (lb)2715.0
  • Output Shaft Diameter (in)1.625
  • Output Thrust/Axial Capacity (lb)1374.0

Product Information

  • Base Model512P3H40-180
  • BrandCamco
  • Product TypeParallel Index Drive
  • Spindle Included?No

Related Products