
PARALLEL ROTARY INDEX DRIVES WITH WHOLE OR FRACTIONAL STOPS – P SERIES

Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)5.979
- Height To Mounting Surface (in)7.5
- Internal Inertia (lb-in²)61.0
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)13.096
- Maximum Torque (in-lb)5115.0
- Mounting Surface Diameter (in)3.25
- Output Overturning Moment Capacity (in-lb)6951.0
- Output Radial Capacity (lb)2715.0
- Output Shaft Diameter (in)1.625
- Output Thrust/Axial Capacity (lb)1374.0
Product Information
- Base Model512P8H40-180_II
- BrandCamco
- Product TypeParallel Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FP%2BSeries.tif%2Frename%2FP%2BSeries.png&w=3840&q=75)