Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PARALLEL ROTARY INDEX DRIVES WITH WHOLE OR FRACTIONAL STOPS – P SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-P
512P8H40-270_II - Parallel Index Drive
512P8H40-270_II - Parallel Index Drive
Email product details
Visit Product Series:
Mechanical Rotary Indexers-P
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
4.858
Height To Mounting Surface (in)
7.5
Internal Inertia (lb-in²)
61.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
31.39
Maximum Torque (in-lb)
5261.0
Mounting Surface Diameter (in)
3.25
Output Overturning Moment Capacity (in-lb)
6951.0
Output Radial Capacity (lb)
2715.0
Output Shaft Diameter (in)
1.625
Output Thrust/Axial Capacity (lb)
1374.0
Show More
Product Information
Base Model
512P8H40-270_II
Brand
Camco
Product Type
Parallel Index Drive
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
P-Series
512P8H40-180_II - Parallel Index Drive
Add to quote
Explore
P-Series
512P6H40-180_II - Parallel Index Drive
Add to quote
Explore