
PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS & PICK-AND-PLACE APPLICATIONS – DGC-GC SERIES

Unit View
Dimensions / Applications
- Length (in)2.95
- Weight (lb)0.77
Technical Details
- Cylinder Bore (in)1.34
- Grip Force (lbf)106
- Maximum Finger Length (in)2.5
- Pressure Range (psi)45-100 psi
- Repeatability (±in)0.0005
- Stroke (in)0.787
- Spring AssistYes
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesOISP-014|OISN-014|CABL-010|CABL-013|SLKT-319|SLKT-319V
- BrandRobohand
- Direct ConnectYes
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072072533%2FGC%2BFamily%2B-%2B3604.jpg%2Frename%2FGC%2BFamily%2B-%2B3604.png&w=3840&q=75)