Destaco Logo

PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS & PICK-AND-PLACE APPLICATIONS – DGC-GC SERIES

DGC-45 - Pinza Paralela 2 Mordazas

Visit Product Series:

Parallel Grippers-DGC-GC/GC

Unit View

Dimensions / Applications

  • Length (in)3.74
  • Weight (lb)1.32
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)1.46
  • Grip Force (lbf)108
  • Maximum Finger Length (in)2.5
  • Pressure Range (psi)45-100 psi
  • Repeatability (±in)0.0005
  • Stroke (in)1.81
  • Imperial or Metric ProductImperial
  • Spring AssistYes
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesOISP-014|SLKT-321|SLKT-321V|CABL-010|CABL-013
  • BrandRobohand
  • Direct ConnectYes
  • Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products