Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS & PICK-AND-PLACE APPLICATIONS – DGC-GC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DGC-GC/GC
DGC-45-SR - Parallel Gripper Range Dgc
DGC-45-SR - Parallel Gripper Range Dgc
Email product details
Visit Product Series:
Parallel Grippers-DGC-GC/GC
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.74
Weight (lb)
1.32
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
1.46
Grip Force (lbf)
108
Maximum Finger Length (in)
2.5
Pressure Range (psi)
45-100 psi
Repeatability (±in)
0.0005
Stroke (in)
1.81
Spring Assist
Yes
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Information
Accessories
OISP-014|SLKT-321|SLKT-321V|CABL-010|CABL-013
Brand
Robohand
Direct Connect
Yes
Product Type
Precision 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DGC/GC Series
DGC-45 - Pinza Paralela 2 Mordazas
Add to quote
Explore
DGC/GC Series
DGC-25-SR - Parallel Gripper Range Dgc
Add to quote
Explore