
PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS & PICK-AND-PLACE APPLICATIONS – DGC-GC SERIES

Visit Product Series:
Parallel Grippers-DGC-GC/GCUnit View
Dimensions / Applications
- Length (in)6.10
- Weight (lb)4.85
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)2.36
- Grip Force (lbf)333
- Maximum Finger Length (in)7
- Pressure Range (psi)20-100
- Repeatability (±in)0.0005
- Stroke (in)1.968
- Spring AssistYes
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesSLKT-325|SLKT-325V|CABL-010|CABL-013|OHSP-011|OHSN-011
- BrandRobohand
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072072533%2FGC%2BFamily%2B-%2B3604.jpg%2Frename%2FGC%2BFamily%2B-%2B3604.png&w=3840&q=75)