Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS & PICK-AND-PLACE APPLICATIONS – DGC-GC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DGC-GC/GC
GC-85-V - Precision 2-Jaw Pneumatic Parallel Gripper
GC-85-V - Precision 2-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-DGC-GC/GC
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6.10
Weight (lb)
4.85
Technical Details
Cylinder Bore (in)
2.36
Grip Force (lbf)
333
Maximum Finger Length (in)
7
Pressure Range (psi)
20-100
Repeatability (±in)
0.0005
Stroke (in)
1.968
Spring Assist
Yes
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Information
Accessories
SLKT-325|SLKT-325V|CABL-010|CABL-013|OHSP-011|OHSN-011
Brand
Robohand
Handle Color
Red
Product Type
Precision 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DGC/GC Series
GC-85 - Precision Gib Parallel Gripper
Add to quote
Explore
DGC/GC Series
GC-85-SR - Precision Gib Parallel Gripper Without Springs
Add to quote
Explore