Destaco Logo

SEALED PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY APPLICATIONS – RP-11-19 SERIES

Default Image

Visit Product Series:

Parallel Grippers-RP

Unit View

Dimensions / Applications

  • Length (in)1.252
  • Weight (lb)0.26
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)1
  • Grip Force (lbf)40
  • Maximum Finger Length (in)2.52
  • Pressure Range (psi)40-100 psi
  • Repeatability (±in)0.001
  • Stroke (in)0.25
  • Finger MaterialCarbon Steel
  • Imperial or Metric ProductMetric
  • Jaw OperationSynchronous
  • Spring AssistOptional

Product Information

  • AccessoriesOSMK-003|CABL-013|OFSV-001|OISN-019
  • BrandRobohand
  • MaterialAluminum
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products