Destaco Logo

SEALED PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY APPLICATIONS – RP-11-19 SERIES

Default Image

RP-11M-D - Parallel Gripper,Double Wedge

Visit Product Series:

Parallel Grippers-RP

Unit View

Dimensions / Applications

  • Length (in)1.252
  • Weight (lb)0.26

Technical Details

  • Stroke (in)0.25
  • Supplied?No

Product Information

  • AccessoriesOSMK-003|CABL-013|OFSV-001|OISN-019
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No