
SEALED PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY APPLICATIONS – RP-11-19 SERIES

Unit View
Dimensions / Applications
- Length (in)2.125
- Weight (lb)2.2
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)1.813
- Grip Force (lbf)220
- Maximum Finger Length (in)5
- Pressure Range (psi)40-100 psi
- Repeatability (±in)0.001
- Stroke (in)0.75
- Finger MaterialCarbon Steel
- Imperial or Metric ProductImperial
- Jaw OperationSynchronous
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-072|SLKT-042|SLKT-042V|CABL-010|CABL-013|OFSV-005|OFSV-002
- BrandRobohand
- MaterialAluminum
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
