
SEALED PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY APPLICATIONS – RP-11-19 SERIES

Unit View
Dimensions / Applications
- Length (in)2.126
- Weight (lb)2.2
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)1.81
- Grip Force (lbf)220
- Maximum Finger Length (in)5
- Pressure Range (psi)40-100 psi
- Repeatability (±in)0.001
- Stroke (in)0.75
- Finger MaterialCarbon Steel
- Imperial or Metric ProductMetric
- Jaw OperationSynchronous
- Spring AssistOptional
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-072|SLKT-042|SLKT-042V|CABL-010|CABL-013|OFSV-005|OFSV-002
- BrandRobohand
- MaterialAluminum
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072060949%2FRP%2BFamily%2B-%2B862.jpg%2Frename%2FRP%2BFamily%2B-%2B862.png&w=3840&q=75)